Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133V, 63kVA
Image of DTGA0634S Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133V, 63kVA

Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133V, 63kVA

Brand: Acme Electric

Catalog ID: DTGA0634S

Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133V, 63kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units
  • Optional weather shield - WSA2

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

DTGA0634S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

63

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

460Δ

Product Category

Drive Isolation Transformer

Secondary Voltage

230Y/133 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503091210

Winding Material

AL

Dimensions

Dimensions

22.37 in x 28.15 in x 29.9 in

Height

29.9 in

Length

22.37 in

Weight

550 lb

Width

28.15 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

63

Primary Voltage

460D V

Primary Voltage

460Δ

Secondary Voltage

230Y/133 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1