Drive Isolation Transformer - Three Phase, 460Δ - 460Y/266V, 11kVA
Image of DTGB0112S Drive Isolation Transformer - Three Phase, 460Δ - 460Y/266V, 11kVA

Drive Isolation Transformer - Three Phase, 460Δ - 460Y/266V, 11kVA

Brand: Acme Electric

Catalog ID: DTGB0112S

Drive Isolation Transformer - Three Phase, 460Δ - 460Y/266V, 11kVA

  • Copper terminations for trouble free operation
  • Wound Core and Strip Winding for Low Losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units

General

ANFC Taps

1

BNFC Taps

1

Catalog Number

DTGB0112S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

11

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Floor

Primary Voltage

460Δ

Product Category

Drive Isolation Transformer

Secondary Voltage

460Y/266 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503086704

Winding Material

AL

Dimensions

Dimensions

9.03 in x 20.3 in x 18.86 in

Height

18.86 in

Length

9.03 in

Weight

265 lb

Width

20.3 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

11

Primary Voltage

460D V

Primary Voltage

460Δ

Secondary Voltage

460Y/266 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

1

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

4