




Brand: Acme Electric
Catalog ID: DTGB0112S
ANFC Taps
1
BNFC Taps
1
Catalog Number
DTGB0112S
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
11
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Primary Voltage - Winding
460Δ
Product Category
Drive Isolation Transformer
Product Family
Three Phase Drive Isolation
Product Type
Drive Isolation Transformer
Secondary Voltage - Winding
460Y/266 V
Taps % Steps
5%
UL Insulation Class
180°C
UPC
047503086704
Winding Material
AL
Dimensions
9.03 in x 20.3 in x 18.86 in
Height
18.86 in
Length
9.03 in
Weight
265 lb
Width
20.3 in
Frequency Rating
60 Hz
kVA
11
Primary Voltage
460D V
Primary Voltage - Winding
460Δ
Secondary Voltage - Winding
460Y/266 V
Buy America(n) Qualified
Contact Manufacturer
CSA Standard
C22.2 No. 47
Nema Rating
NEMA 3R
UL Insulation Class
180°C
UL Standard
UL 506
Max Temperature Rise
115 Degrees Celsius
ANFC Taps
1
Electrostatic Shield
Shielded
Carton Quantity
1
Pallet Quantity
4