Drive Isolation Transformer - Three Phase, 460Δ - 460Y/266V, 145kVA
Image of DTGB01454S Drive Isolation Transformer - Three Phase, 460Δ - 460Y/266V, 145kVA

Drive Isolation Transformer - Three Phase, 460Δ - 460Y/266V, 145kVA

Brand: Acme Electric

Catalog ID: DTGB01454S

Drive Isolation Transformer - Three Phase, 460Δ - 460Y/266V, 145kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units
  • Optional weather shield - WSA4

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

DTGB01454S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

145

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage - Winding

460Δ

Product Category

Drive Isolation Transformer

Secondary Voltage - Winding

460Y/266 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503000779

Winding Material

AL

Dimensions

Dimensions

29.88 in x 32.9 in x 41.52 in

Height

41.52 in

Length

29.88 in

Weight

990 lb

Width

32.9 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

145

Primary Voltage

460D V

Primary Voltage - Winding

460Δ

Secondary Voltage - Winding

460Y/266 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1