Drive Isolation Transformer - Three Phase, 460Δ - 460Y/266V, 330kVA
Image of DTGB03304S Drive Isolation Transformer - Three Phase, 460Δ - 460Y/266V, 330kVA
*Representative image
Image of DTGB03304S Drive Isolation Transformer - Three Phase, 460Δ - 460Y/266V, 330kVA

Drive Isolation Transformer - Three Phase, 460Δ - 460Y/266V, 330kVA

Brand: Acme Electric

Catalog ID: DTGB03304S

Drive Isolation Transformer - Three Phase, 460Δ - 460Y/266V, 330kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units
  • Optional weather shield - WSA5

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

DTGB03304S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

330

Max Temperature Rise

150 Degrees Celsius

Mounting Type

  • Floor
  • Floor

Primary Voltage - Winding

460Δ

Product Category

Drive Isolation Transformer

Product Family

Three Phase Drive Isolation

Product Type

Drive Isolation Transformer

Secondary Voltage - Winding

460Y/266 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503000793

Winding Material

AL

Dimensions

Dimensions

35.5 in x 39.5 in x 45.6 in

Height

45.6 in

Length

35.5 in

Weight

2090 lb

Width

39.5 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

330

Primary Voltage

460D V

Primary Voltage - Winding

460Δ

Secondary Voltage - Winding

460Y/266 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1