
Brand: Acme Electric
Catalog ID: DTGB04404S
ANFC Taps
2
BNFC Taps
2
Catalog Number
DTGB04404S
Construction
Ventilated
Electrostatic Shield
Shielded
kVA
440
Material Type
ZFIN
Max Temperature Rise
150 Degrees Celsius
Mounting Type
Floor
Primary Voltage - Winding
460Δ
Product Category
Drive Isolation Transformer
Secondary Voltage - Winding
460Y/266 V
Taps % Steps
2.5%
UL Insulation Class
220°C
UPC
047503000816
Winding Material
AL
Dimensions
41.49 in x 45.5 in x 57.84 in
Height
57.84 in
Length
41.49 in
Weight
2625 lb
Width
45.5 in
Frequency Rating
60 Hz
kVA
440
Primary Voltage
460D V
Primary Voltage - Winding
460Δ
Secondary Voltage - Winding
460Y/266 V
Buy America(n) Qualified
Contact Manufacturer
CSA Standard
C22.2 No. 47
Nema Rating
NEMA 2
UL Insulation Class
220°C
UL Standard
UL 1561
Max Temperature Rise
150 Degrees Celsius
ANFC Taps
2
Electrostatic Shield
Shielded
Carton Quantity
1
Pallet Quantity
1