Drive Isolation Transformer - Three Phase, 460Δ - 460Y/266V, 990kVA
Image of DTGB9902S Drive Isolation Transformer - Three Phase, 460Δ - 460Y/266V, 990kVA

Drive Isolation Transformer - Three Phase, 460Δ - 460Y/266V, 990kVA

Brand: Acme Electric

Catalog ID: DTGB9902S

Drive Isolation Transformer - Three Phase, 460Δ - 460Y/266V, 990kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units
  • Optional weather shiled - WSA6

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

DTGB9902S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

990

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

460Δ

Product Category

Drive Isolation Transformer

Secondary Voltage

460Y/266 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503000878

Winding Material

AL

Dimensions

Dimensions

41.49 in x 54 in x 62.84 in

Height

62.84 in

Length

41.49 in

Weight

4300 lb

Width

54 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

990

Primary Voltage

460D V

Primary Voltage

460Δ

Secondary Voltage

460Y/266 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1