Image of DTHA0404S Drive Isolation Transformer - Three Phase, 575Δ - 230Y/133V, 40kVA

Drive Isolation Transformer - Three Phase, 575Δ - 230Y/133V, 40kVA

Brand: Acme Electric

Catalog ID: DTHA0404S

Drive Isolation Transformer - Three Phase, 575Δ - 230Y/133V, 40kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units
  • Optional weather shield - WSA1

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

DTHA0404S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

40

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

575Δ

Product Category

Drive Isolation Transformer

Secondary Voltage

230Y/133 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503000915

Winding Material

AL

Dimensions

Dimensions

19.37 in x 24.39 in x 25.5 in

Height

25.5 in

Length

19.37 in

Weight

395 lb

Width

24.39 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

40

Primary Voltage

575D V

Primary Voltage

575Δ

Secondary Voltage

230Y/133 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1