Image of DTHB002754S Drive Isolation Transformer - Three Phase, 575? - 460Y/266V, 275kVA
* Representative image
Image of DTHB002754S Drive Isolation Transformer - Three Phase, 575? - 460Y/266V, 275kVA

Drive Isolation Transformer - Three Phase, 575? - 460Y/266V, 275kVA

Brand:

Acme Electric

Catalog ID:

DTHB002754S

Drive Isolation Transformer - Three Phase, 575? - 460Y/266V, 275kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units
  • Optional weather shield - WSA5

Product details

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

DTHB002754S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

275

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

575Δ

Product Category

Drive Isolation Transformer

Secondary Voltage

460Y/266 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503091098

Winding Material

AL

Dimensions

Dimensions

35.5 in x 39.5 in x 45.6 in

Height

45.6 in

Length

35.5 in

Weight

2090 lb

Width

39.5 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

575D V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Standard

UL 1561