

Brand: Acme Electric
Catalog ID: DTHB0274S
ANFC Taps
2
BNFC Taps
2
Catalog Number
DTHB0274S
Construction
Ventilated
Electrostatic Shield
Shielded
kVA
27
Max Temperature Rise
150 Degrees Celsius
Mounting Type
Primary Voltage - Winding
575Δ
Product Category
Drive Isolation Transformer
Product Family
Three Phase Drive Isolation
Product Type
Drive Isolation Transformer
Secondary Voltage - Winding
460Y/266 V
Taps % Steps
2.5%
UL Insulation Class
220°C
UPC
047503000991
Winding Material
AL
Dimensions
19.37 in x 24.39 in x 25.5 in
Height
25.5 in
Length
19.37 in
Weight
320 lb
Width
24.39 in
Frequency Rating
60 Hz
kVA
27
Primary Voltage
575D V
Primary Voltage - Winding
575Δ
Secondary Voltage - Winding
460Y/266 V
Buy America(n) Qualified
Contact Manufacturer
CSA Standard
C22.2 No. 47
Nema Rating
NEMA 2
UL Insulation Class
220°C
UL Standard
UL 1561
Max Temperature Rise
150 Degrees Celsius
ANFC Taps
2
Electrostatic Shield
Shielded
Carton Quantity
1
Pallet Quantity
1