Drive Isolation Transformer - Three Phase, 575Δ - 460Y/266V, 440kVA
Image of DTHB04404S Drive Isolation Transformer - Three Phase, 575Δ - 460Y/266V, 440kVA

Drive Isolation Transformer - Three Phase, 575Δ - 460Y/266V, 440kVA

Brand: Acme Electric

Catalog ID: DTHB04404S

Drive Isolation Transformer - Three Phase, 575Δ - 460Y/266V, 440kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units
  • Optional weather shield - WSA7

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

DTHB04404S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

440

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

575Δ

Product Category

Drive Isolation Transformer

Secondary Voltage

460Y/266 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503090817

Winding Material

AL

Dimensions

Dimensions

41.49 in x 45.5 in x 57.84 in

Height

57.84 in

Length

41.49 in

Weight

2625 lb

Width

45.5 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

440

Primary Voltage

575D V

Primary Voltage

575Δ

Secondary Voltage

460Y/266 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1