Drive Isolation Transformer - Three Phase, 575Δ - 460Y/266V, 660kVA
Image of DTHB006604S Drive Isolation Transformer - Three Phase, 575Δ - 460Y/266V, 660kVA

Drive Isolation Transformer - Three Phase, 575Δ - 460Y/266V, 660kVA

Brand: Acme Electric

Catalog ID: DTHB006604S

Drive Isolation Transformer - Three Phase, 575Δ - 460Y/266V, 660kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units
  • Optional weather shiled - WSA6

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

DTHB006604S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

660

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage - Winding

575Δ

Product Category

Drive Isolation Transformer

Secondary Voltage - Winding

460Y/266 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503091357

Winding Material

AL

Dimensions

Dimensions

41.49 in x 54 in x 62.84 in

Height

62.84 in

Length

41.49 in

Weight

3700 lb

Width

54 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

660

Primary Voltage

575D V

Primary Voltage - Winding

575Δ

Secondary Voltage - Winding

460Y/266 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded