
Brand: Acme Electric
Catalog ID: TB50N008F0
Application
Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.
Catalog Number
TB50N008F0
Color
Black
kVA
.050
Secondary Voltage - Winding
120 V
UPC
047503010709
Dimensions
3.32 in x 3 in x 4.0397 in
Height
4.0397 in
Length
3.32 in
Weight
2.6 lb
Width
3 in
Frequency Rating
50/60 Hz
kVA
.050
Primary Voltage
240 X 480 V
Secondary Voltage - Winding
120 V
Certified Listed
Carton Quantity
1
Pallet Quantity
64