Industrial Control Transformer .075KVA 550/575/600 -110/115/120 F1
Image of CE75N017CF1 Industrial Control Transformer .075KVA 550/575/600 -110/115/120 F1

Industrial Control Transformer .075KVA 550/575/600 -110/115/120 F1

Brand: Acme Electric

Catalog ID: CE75N017CF1

ICT .075KVA 550/575/600 -110/115/120 F1

General

Catalog Number

CE75N017CF1

Secondary Voltage

110/115/120 V

UPC

047503017258

Dimensions

Dimensions

3.73 in x 3 in x 4.04 in

Height

4.04 in

Length

3.73 in

Weight

3.5 lb

Width

3 in

Electrical Ratings

Primary Voltage

550/575/600 V

Secondary Voltage

110/115/120 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

168