



Brand: Acme Electric
Catalog ID: TB100N001F2
Application
Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.
Catalog Number
TB100N001F2
Color
Black
kVA
.100
Secondary Voltage - Winding
12/24 V
UPC
047503008737
Dimensions
3.78 in x 3.38 in x 4.359 in
Height
4.359 in
Length
3.78 in
Weight
4.2 lb
Width
3.38 in
Frequency Rating
50/60 Hz
kVA
.100
Primary Voltage
120 X 240 V
Secondary Voltage - Winding
12/24 V
Certified Listed
Carton Quantity
1
Pallet Quantity
16