Image of CE100N008 Industrial Control Transformer .100KVA 240X480-120
Image of CE100N008 Industrial Control Transformer .100KVA 240X480-120
Image of CE100N008 Industrial Control Transformer .100KVA 240X480-120
Image of CE100N008 Industrial Control Transformer .100KVA 240X480-120

Industrial Control Transformer .100KVA 240X480-120

Brand: Acme Electric

Catalog ID: CE100N008

ICT .100KVA 240X480-120

  • Encapsulated design protects core & coil assembly from potentially damaging contaminants
  • Constructed with high quality silicon steel lamination to minimize core losses and increase efficiency
  • Integrally molded terminal blocks with isolation barriers to prevent arc over
  • Fuse blocks kits available and easily adaptable
  • Series-parallel connecting links save wiring and labor costs

General

Application

Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.

Catalog Number

CE100N008

Color

Black

Secondary Voltage - Winding

120 V

UPC

047503015261

Dimensions

Dimensions

3.778 in x 3.375 in x 4.356 in

Height

4.356 in

Length

3.778 in

Weight

4.2 lb

Width

3.375 in

Electrical Ratings

Primary Voltage

240 X 480 V

Secondary Voltage - Winding

120 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

64