

Brand: Acme Electric
Catalog ID: CE100N016CF2
Catalog Number
CE100N016CF2
Secondary Voltage - Winding
110 X 220 V
UPC
047503017005
Dimensions
3.78 in x 3.38 in x 4.36 in
Height
4.36 in
Length
3.78 in
Weight
4.2 lb
Width
3.38 in
Primary Voltage
380/400/415 V
Secondary Voltage - Winding
110 X 220 V
Certified Listed
Carton Quantity
1
Pallet Quantity
120