Industrial Control Transformer 120X240 Primary Volts -12/24 Secondary Volts
Image of TB100N001 Industrial Control Transformer 120X240 Primary Volts -12/24 Secondary Volts
Image of TB100N001 Industrial Control Transformer 120X240 Primary Volts -12/24 Secondary Volts
Image of TB100N001 Industrial Control Transformer 120X240 Primary Volts -12/24 Secondary Volts
Image of TB100N001 Industrial Control Transformer 120X240 Primary Volts -12/24 Secondary Volts
Image of TB100N001 Industrial Control Transformer 120X240 Primary Volts -12/24 Secondary Volts

Industrial Control Transformer 120X240 Primary Volts -12/24 Secondary Volts

Brand: Acme Electric

Catalog ID: TB100N001

Industrial Control Transformer 120X240 Primary Volts -12/24 Secondary Volts

  • Encapsulated design protects core & coil assembly from potentially damaging contaminants
  • Constructed with high quality silicon steel lamination to minimize core losses and increase efficiency
  • Integrally molded terminal blocks with isolation barriers to prevent arc over
  • Fuse blocks kits available and easily adaptable
  • Series-parallel connecting links save wiring and labor costs
  • Terminal blocks allow full access for ring terminals for easy installation even with solid strand conductors
  • Copper windings on all groups
  • Heavy gauge steel mounting plate adapts to various mounting dimensions
  • Voltage regulation exceeds NEMA requirements
  • UL, and cUL Listed
  • Meets or exceeds UL, CSA, NEMA, ANSI and OSHA Standards
  • Twenty year limited warranty

General

Application

Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encapsulant encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.

Catalog Number

TB100N001

Construction

Encapsulated

Secondary Voltage - Winding

12/24 V

UPC

047503008577

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

120 X 240 V

Secondary Voltage - Winding

12/24 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

48