

Brand: Acme Electric
Catalog ID: CE150N011CF3
Application
Acme’s CE Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.
Catalog Number
CE150N011CF3
Color
Black
Secondary Voltage - Winding
95, 115 V
UPC
047503018675
Dimensions
4.27 in x 3.75 in x 4.67 in
Height
4.67 in
Length
4.27 in
Weight
6.7 lb
Width
3.75 in
Frequency Rating
50/60 Hz
Primary Voltage
230/460/575 V
Secondary Voltage - Winding
95, 115 V
Certified Listed
Carton Quantity
1
Pallet Quantity
120