

Brand: Acme Electric
Catalog ID: CE150N008CF2
Application
Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.
Catalog Number
CE150N008CF2
Color
Black
Secondary Voltage - Winding
120 V
UPC
047503015551
Dimensions
4.272 in x 3.75 in x 4.668 in
Height
4.668 in
Length
4.272 in
Weight
6.7 lb
Width
3.75 in
Primary Voltage
240 X 480 V
Secondary Voltage - Winding
120 V
Certified Listed
Carton Quantity
1
Pallet Quantity
120