Image of TB150N013F3 Industrial Control Transformer .150KVA 240X480 - 24 F3
Image of TB150N013F3 Industrial Control Transformer .150KVA 240X480 - 24 F3

Industrial Control Transformer .150KVA 240X480 - 24 F3

Brand: Acme Electric

Catalog ID: TB150N013F3

ICT .150KVA 240X480 - 24 F3

  • Encapsulated design protects core & coil assembly from potentially damaging contaminants
  • Constructed with high quality silicon steel lamination to minimize core losses and increase efficiency
  • Integrally molded terminal blocks with isolation barriers to prevent arc over
  • Fuse blocks kits available and easily adaptable
  • Series-parallel connecting links save wiring and labor costs

General

Application

Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.

Catalog Number

TB150N013F3

Color

Black

kVA

.150

Secondary Voltage - Winding

24 V

UPC

047503011843

Dimensions

Dimensions

4.27 in x 3.75 in x 4.67 in

Height

4.67 in

Length

4.27 in

Weight

6.7 lb

Width

3.75 in

Electrical Ratings

Frequency Rating

50/60 Hz

kVA

.150

Primary Voltage

240 X 480 V

Secondary Voltage - Winding

24 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

120