Image of CE1000N007CF1 Industrial Control Transformer 1KVA 208-600 - 85-130 F1
Image of CE1000N007CF1 Industrial Control Transformer 1KVA 208-600 - 85-130 F1

Industrial Control Transformer 1KVA 208-600 - 85-130 F1

Brand: Acme Electric

Catalog ID: CE1000N007CF1

ICT 1KVA 208-600 - 85-130 F1

  • Encapsulated design protects core & coil assembly from potentially damaging contaminants
  • Constructed with high quality silicon steel lamination to minimize core losses and increase efficiency
  • Integrally molded terminal blocks with isolation barriers to prevent arc over
  • Fuse blocks kits available and easily adaptable
  • Series-parallel connecting links save wiring and labor costs

General

Application

Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.

Catalog Number

CE1000N007CF1

Color

Black

Secondary Voltage - Winding

85-130 V

UPC

047503015025

Dimensions

Dimensions

7.62 in x 7 in x 6.9 in

Height

6.9 in

Length

7.62 in

Weight

30 lb

Width

7 in

Electrical Ratings

Primary Voltage

208/600 V

Secondary Voltage - Winding

85-130 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

24