
Brand: Acme Electric
Catalog ID: TB1000N008F0
Application
Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.
Catalog Number
TB1000N008F0
Color
Black
kVA
1
Secondary Voltage - Winding
120 V
UPC
047503010808
Dimensions
6.606 in x 7 in x 6.901 in
Height
6.901 in
Length
6.606 in
Weight
29.8 lb
Width
7 in
Frequency Rating
50/60 Hz
kVA
1
Primary Voltage
240 X 480 V
Secondary Voltage - Winding
120 V
Certified Listed
Carton Quantity
1
Pallet Quantity
16