




Brand: Acme Electric
Catalog ID: TB100N004F0
Application
Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encapsulant encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.
Catalog Number
TB100N004F0
Construction
Encapsulated
Secondary Voltage - Winding
23,24,25/110,115,120 V
UPC
047503008867
Dimensions
7 in x 9 in x 7 in
Height
7 in
Length
7 in
Weight
7.3500000000000005 lb
Width
9 in
Frequency Rating
50/60 Hz
Primary Voltage
200, 208/220, 230, 240/440, 460, 480 V
Secondary Voltage - Winding
23,24,25/110,115,120 V
Certified Listed
Carton Quantity
1
Pallet Quantity
32