Industrial Control Transformer .200KVA 208/230/460-24/115 F3
Image of CE200N004CF3 Industrial Control Transformer .200KVA 208/230/460-24/115 F3

Industrial Control Transformer .200KVA 208/230/460-24/115 F3

Brand: Acme Electric

Catalog ID: CE200N004CF3

ICT .200KVA 208/230/460-24/115 F3

  • Encapsulated design protects core & coil assembly from potentially damaging contaminants
  • Constructed with high quality silicon steel lamination to minimize core losses and increase efficiency
  • Integrally molded terminal blocks with isolation barriers to prevent arc over
  • Fuse blocks kits available and easily adaptable
  • Series-parallel connecting links save wiring and labor costs

General

Application

Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.

Catalog Number

CE200N004CF3

Color

Black

Secondary Voltage - Winding

24/115 V

UPC

047503014011

Dimensions

Dimensions

4.47 in x 4.5 in x 5.29 in

Height

5.29 in

Length

4.47 in

Weight

10 lb

Width

4.5 in

Electrical Ratings

Primary Voltage

208/230/460 V

Secondary Voltage - Winding

24/115 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

120