Industrial Control Transformer .200KVA 240X480 - 120X240 F1
Image of CE200N014CF1 Industrial Control Transformer .200KVA 240X480 - 120X240 F1

Industrial Control Transformer .200KVA 240X480 - 120X240 F1

Brand: Acme Electric

Catalog ID: CE200N014CF1

ICT .200KVA 240X480 - 120X240 F1

General

Catalog Number

CE200N014CF1

Secondary Voltage - Winding

120 X 240 V

UPC

047503016466

Dimensions

Dimensions

4.14 in x 4.5 in x 5.29 in

Height

5.29 in

Length

4.14 in

Weight

8.5 lb

Width

4.5 in

Electrical Ratings

Primary Voltage

240 X 480 V

Secondary Voltage - Winding

120 X 240 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

120