Industrial Control Transformer .200KVA 380/400/415 -110X220 F2
Image of CE200N016CF2 Industrial Control Transformer .200KVA 380/400/415 -110X220 F2

Industrial Control Transformer .200KVA 380/400/415 -110X220 F2

Brand: Acme Electric

Catalog ID: CE200N016CF2

ICT .200KVA 380/400/415 -110X220 F2

General

Catalog Number

CE200N016CF2

Secondary Voltage - Winding

110 X 220 V

UPC

047503017029

Dimensions

Dimensions

4.05 in x 4.5 in x 5.29 in

Height

5.29 in

Length

4.05 in

Weight

8.5 lb

Width

4.5 in

Electrical Ratings

Primary Voltage

380/400/415 V

Secondary Voltage - Winding

110 X 220 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

120