
Brand: Acme Electric
Catalog ID: CE5000N014
Application
Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encapsulant encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.
Catalog Number
CE5000N014
Construction
Encapsulated
Secondary Voltage - Winding
120 X 240 V
UPC
047503016411
Frequency Rating
50/60 Hz
Primary Voltage
240 X 480 V
Secondary Voltage - Winding
120 X 240 V
Certified Listed
Carton Quantity
1
Pallet Quantity
9