
Brand: Acme Electric
Catalog ID: TB250N006F4
Application
Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.
Catalog Number
TB250N006F4
Color
Black
kVA
.250
Secondary Voltage - Winding
120 V
UPC
047503010334
Dimensions
4.47 in x 4.5 in x 5.29 in
Height
5.29 in
Length
4.47 in
Weight
10 lb
Width
4.5 in
Frequency Rating
50/60 Hz
kVA
.250
Primary Voltage
208/277 V
Secondary Voltage - Winding
120 V
Certified Listed
Carton Quantity
1
Pallet Quantity
72