

Brand: Acme Electric
Catalog ID: CE300N014CF3
Catalog Number
CE300N014CF3
Secondary Voltage - Winding
120 X 240 V
UPC
047503016718
Dimensions
4.64 in x 4.5 in x 5.29 in
Height
5.29 in
Length
4.64 in
Weight
11.3 lb
Width
4.5 in
Primary Voltage
240 X 480 V
Secondary Voltage - Winding
120 X 240 V
Certified Listed
Carton Quantity
1
Pallet Quantity
72