Industrial Control Transformer .350KVA 550/575/600 -110/115/120 F1
Image of CE350N017CF1 Industrial Control Transformer .350KVA 550/575/600 -110/115/120 F1
Image of CE350N017CF1 Industrial Control Transformer .350KVA 550/575/600 -110/115/120 F1

Industrial Control Transformer .350KVA 550/575/600 -110/115/120 F1

Brand: Acme Electric

Catalog ID: CE350N017CF1

ICT .350KVA 550/575/600 -110/115/120 F1

General

Catalog Number

CE350N017CF1

Secondary Voltage - Winding

110/115/120 V

UPC

047503017296

Dimensions

Dimensions

5.19 in x 4.5 in x 5.29 in

Height

5.29 in

Length

5.19 in

Weight

13.6 lb

Width

4.5 in

Electrical Ratings

Primary Voltage

550/575/600 V

Secondary Voltage - Winding

110/115/120 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

72