Industrial Control Transformer .500KVA 380/400/415 -110X220 F1
Image of CE500N016CF1 Industrial Control Transformer .500KVA 380/400/415 -110X220 F1
Image of CE500N016CF1 Industrial Control Transformer .500KVA 380/400/415 -110X220 F1

Industrial Control Transformer .500KVA 380/400/415 -110X220 F1

Brand: Acme Electric

Catalog ID: CE500N016CF1

ICT .500KVA 380/400/415 -110X220 F1

General

Catalog Number

CE500N016CF1

Secondary Voltage - Winding

110 X 220 V

UPC

047503016961

Dimensions

Dimensions

5.75 in x 5.25 in x 5.91 in

Height

5.91 in

Length

5.75 in

Weight

19.2 lb

Width

5.25 in

Electrical Ratings

Primary Voltage

380/400/415 V

Secondary Voltage - Winding

110 X 220 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

12