Industrial Control Transformer .500KVA 550/575/600 -110/115/120 F1
Image of CE500N017CF1 Industrial Control Transformer .500KVA 550/575/600 -110/115/120 F1

Industrial Control Transformer .500KVA 550/575/600 -110/115/120 F1

Brand: Acme Electric

Catalog ID: CE500N017CF1

ICT .500KVA 550/575/600 -110/115/120 F1

General

Catalog Number

CE500N017CF1

Secondary Voltage - Winding

110/115/120 V

UPC

047503017302

Dimensions

Dimensions

5.17 in x 5.25 in x 5.91 in

Height

5.91 in

Length

5.17 in

Weight

19.2 lb

Width

5.25 in

Electrical Ratings

Primary Voltage

550/575/600 V

Secondary Voltage - Winding

110/115/120 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

48