Industrial Control Transformer .750KVA 240X480 - 120X240 F1
Image of CE750N014CF1 Industrial Control Transformer .750KVA 240X480 - 120X240 F1
Image of CE750N014CF1 Industrial Control Transformer .750KVA 240X480 - 120X240 F1

Industrial Control Transformer .750KVA 240X480 - 120X240 F1

Brand: Acme Electric

Catalog ID: CE750N014CF1

ICT .750KVA 240X480 - 120X240 F1

General

Catalog Number

CE750N014CF1

Secondary Voltage - Winding

120 X 240 V

UPC

047503016510

Dimensions

Dimensions

6.74 in x 5.25 in x 5.91 in

Height

5.91 in

Length

6.74 in

Weight

28.1 lb

Width

5.25 in

Electrical Ratings

Primary Voltage

240 X 480 V

Secondary Voltage - Winding

120 X 240 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

48