

Brand: Acme Electric
Catalog ID: CE750N017CF1
Catalog Number
CE750N017CF1
Secondary Voltage - Winding
110/115/120 V
UPC
047503017319
Dimensions
6.42 in x 5.25 in x 5.91 in
Height
5.91 in
Length
6.42 in
Weight
28.1 lb
Width
5.25 in
Primary Voltage
550/575/600 V
Secondary Voltage - Winding
110/115/120 V
Certified Listed
Carton Quantity
1
Pallet Quantity
48