Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 1000VA
Image of T181217 Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 1000VA
Image of T181217 Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 1000VA
Image of T181217 Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 1000VA
Image of T181217 Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 1000VA
Image of T181217 Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 1000VA

Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 1000VA

Brand: Acme Electric

Catalog ID: T181217

Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 1000VA

Designed for outside control panel installation

General

Catalog Number

T181217

Construction

Encapsulated

Material Type

ZFIN

Max Temperature Rise

55 Degrees Celsius

Mounting Type

  • Wall
  • Wall

Product Category

Industrial Control Transformer

Product Family

Harsh Environment ICT

Product Type

Industrial Control Transformer

Secondary Voltage - Winding

120 V

UL Insulation Class

155°C

UPC

047503410806

Winding Material

CU

Dimensions

Dimensions

7.13 in x 10.31 in x 13.1 in

Height

13.1 in

Length

7.13 in

Weight

55 lb

Width

10.31 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

240 X 480 V

Secondary Voltage - Winding

120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

155°C

UL Standard

UL 506

Operational

Max Temperature Rise

55 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

12