75kVA Transformer

Low Voltage Distribution 75kVA Transformer - Single Phase, 240X480 - 120/240V

Brand: Acme Electric

Catalog ID: TP530213S

Single Phase Low Voltage Transformer, 240X480 - 120/240V, 75kVA

Experience unparalleled efficiency and reliability with our low voltage distribution 75kVA transformer, tailored for single phase applications with an input voltage of 240X480 that steps down to 120/240V. Designed for both commercial and industrial environments, this 75kVA transformer features quiet operation with sound levels well below NEMA standards, making it ideal for noise-sensitive areas. It includes an electrostatic shield for enhanced protection of sensitive equipment and extended lifespan. For added durability in outdoor installations, an optional weather shield, WSA3, is available to withstand harsh environmental conditions, ensuring continuous and reliable performance in any setting.

  • Operates quietly with noise levels below NEMA standards
  • Includes an electrostatic shield for improved protection
  • Available with an optional weather shield (WSA3) for added resilience

Equipped with an electrostatic shield and optional weather shield, this transformer ensures robust protection and reliable performance in diverse environmental conditions.

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

TP530213S

Electrostatic Shield

Shielded

kVA

75

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

240 X 480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503087954

Winding Material

AL

Dimensions

Dimensions

26.88 in x 31.9 in x 35.47 in

Height

35.47 in

Length

26.88 in

Weight

430 lb

Width

31.9 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

75

Primary Voltage

240 X 480 V

Primary Voltage

240 X 480

Secondary Voltage

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 506

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1