Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 3kVA
Image of T279743S Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 3kVA

Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 3kVA

Brand: Acme Electric

Catalog ID: T279743S

Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 3kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

Catalog Number

T279743S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

3

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage - Winding

120 / 208 / 240 / 277 V

Product Category

Dry Type Distribution Transformer

Secondary Voltage - Winding

120/240 V

UL Insulation Class

180°C

UPC

047503102060

Winding Material

CU

Dimensions

Dimensions

7.13 in x 10.31 in x 11.5 in

Height

11.5 in

Length

7.13 in

Weight

55 lb

Width

10.31 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

3

Primary Voltage

120/208/240/277 V

Primary Voltage - Winding

120 / 208 / 240 / 277 V

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

20