Low Voltage Distribution Transformer - Single Phase, 190/200/208/220 X 380/400/416/440 - 120/240V, 3kVA
Image of TF249873S Low Voltage Distribution Transformer - Single Phase, 190/200/208/220 X 380/400/416/440 - 120/240V, 3kVA

Low Voltage Distribution Transformer - Single Phase, 190/200/208/220 X 380/400/416/440 - 120/240V, 3kVA

Brand: Acme Electric

Catalog ID: TF249873S

Low Voltage Distribution Transformer - Single Phase, 190/200/208/220 X 380/400/416/440 - 120/240V, 3kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

Catalog Number

TF249873S

CE Compliant

CE Marked

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

3

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage - Winding

190 / 200 / 208 / 220 X 380 / 400 / 416 / 440 V

Product Category

Dry Type Distribution Transformer

Secondary Voltage - Winding

120/240 V

UL Insulation Class

180°C

UPC

047503087305

Winding Material

CU

Dimensions

Dimensions

7.13 in x 10.31 in x 11.5 in

Height

11.5 in

Length

7.13 in

Weight

55 lb

Width

10.31 in

Electrical Ratings

Frequency Rating

50/60 Hz

kVA

3

Primary Voltage

190/200/208/220 X 380/400/416/440 V

Primary Voltage - Winding

190 / 200 / 208 / 220 X 380 / 400 / 416 / 440 V

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CE Compliant

CE Marked

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

24