Image of TF279260S Low Voltage Distribution Transformer - Single Phase, 190/208/220/240 X 380/416/440/480 - 120/240V, 1kVA
Image of TF279260S Low Voltage Distribution Transformer - Single Phase, 190/208/220/240 X 380/416/440/480 - 120/240V, 1kVA
Image of TF279260S Low Voltage Distribution Transformer - Single Phase, 190/208/220/240 X 380/416/440/480 - 120/240V, 1kVA
Image of TF279260S Low Voltage Distribution Transformer - Single Phase, 190/208/220/240 X 380/416/440/480 - 120/240V, 1kVA
Image of TF279260S Low Voltage Distribution Transformer - Single Phase, 190/208/220/240 X 380/416/440/480 - 120/240V, 1kVA

Low Voltage Distribution Transformer - Single Phase, 190/208/220/240 X 380/416/440/480 - 120/240V, 1kVA

Brand: Acme Electric

Catalog ID: TF279260S

Low Voltage Distribution Transformer - Single Phase, 190/208/220/240 X 380/416/440/480 - 120/240V, 1kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

Catalog Number

TF279260S

CE Compliant

CE Marked

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

1

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

190 / 208 / 220 /240 X 380 / 416 / 440 / 480 V

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

UL Insulation Class

180°C

UPC

047503400005

Winding Material

CU

Dimensions

Dimensions

5.13 in x 5.5 in x 10.5 in

Height

10.5 in

Length

5.13 in

Weight

24 lb

Width

5.5 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

190/208/220/240 X 380/416/440/480 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CE Compliant

CE Marked

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

48