Low Voltage Distribution Transformer - Single Phase, 190/208/220/240 X 380/416/440/480 - 120/240V, 2kVA
Image of TF279261S Low Voltage Distribution Transformer - Single Phase, 190/208/220/240 X 380/416/440/480 - 120/240V, 2kVA

Low Voltage Distribution Transformer - Single Phase, 190/208/220/240 X 380/416/440/480 - 120/240V, 2kVA

Brand: Acme Electric

Catalog ID: TF279261S

Low Voltage Distribution Transformer - Single Phase, 190/208/220/240 X 380/416/440/480 - 120/240V, 2kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

Catalog Number

TF279261S

CE Compliant

CE Marked

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

2

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage - Winding

190 / 208 / 220 /240 X 380 / 416 / 440 / 480 V

Product Category

Dry Type Distribution Transformer

Secondary Voltage - Winding

120/240 V

UL Insulation Class

180°C

UPC

047503400029

Winding Material

CU

Dimensions

Dimensions

5.13 in x 5.5 in x 13 in

Height

13 in

Length

5.13 in

Weight

38 lb

Width

5.5 in

Electrical Ratings

Frequency Rating

50/60 Hz

kVA

2

Primary Voltage

190/208/220/240 X 380/416/440/480 V

Primary Voltage - Winding

190 / 208 / 220 /240 X 380 / 416 / 440 / 480 V

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CE Compliant

CE Marked

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

36