Low Voltage Distribution Transformer - Single Phase, 190/208/220/240 X 380/416/440/480 - 120/240V, 7.5kVA
Image of TF279264S Low Voltage Distribution Transformer - Single Phase, 190/208/220/240 X 380/416/440/480 - 120/240V, 7.5kVA

Low Voltage Distribution Transformer - Single Phase, 190/208/220/240 X 380/416/440/480 - 120/240V, 7.5kVA

Brand: Acme Electric

Catalog ID: TF279264S

Low Voltage Distribution Transformer - Single Phase, 190/208/220/240 X 380/416/440/480 - 120/240V, 7.5kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

Catalog Number

TF279264S

CE Compliant

CE Marked

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

7.5

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage - Winding

190 / 208 / 220 /240 X 380 / 416 / 440 / 480 V

Product Category

Dry Type Distribution Transformer

Secondary Voltage - Winding

120/240 V

UL Insulation Class

180°C

UPC

047503420898

Winding Material

AL

Dimensions

Dimensions

10.84 in x 13.5 in x 15.19 in

Height

15.19 in

Length

10.84 in

Weight

115 lb

Width

13.5 in

Electrical Ratings

Frequency Rating

50/60 Hz

kVA

7.5

Primary Voltage

190/208/220/240 X 380/416/440/480 V

Primary Voltage - Winding

190 / 208 / 220 /240 X 380 / 416 / 440 / 480 V

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CE Compliant

CE Marked

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

6