Image of T253011SS Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 1.5kVA, 316 Stainless Steel
* Representative image
Image of T253011SS Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 1.5kVA, 316 Stainless Steel

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 1.5kVA, 316 Stainless Steel

Brand: Acme Electric

Catalog ID: T253011SS

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 1.5kVA, 316 Stainless Steel

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

Catalog Number

T253011SS

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

1.5

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

240 X 480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

UL Insulation Class

180°C

UPC

047503087756

Winding Material

CU

Dimensions

Dimensions

5.13 in x 5.5 in x 11.62 in

Height

11.62 in

Length

5.13 in

Weight

30 lb

Width

5.5 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

240 X 480 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

72