Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 15kVA, Copper Windings
Image of TC535173S Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 15kVA, Copper Windings

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 15kVA, Copper Windings

Brand: Acme Electric

Catalog ID: TC535173S

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 15kVA, Copper Windings

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

TC535173S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

15

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

240 X 480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

Taps % Steps

2.5%

UL Insulation Class

180°C

UPC

047503090800

Winding Material

CU

Dimensions

Dimensions

11.59 in x 14.12 in x 16.94 in

Height

16.94 in

Length

11.59 in

Weight

160 lb

Width

14.12 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

15

Primary Voltage

240 X 480 V

Primary Voltage

240 X 480

Secondary Voltage

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

6