Image of TP530233S Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 167kVA
* Representative image
Image of TP530233S Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 167kVA

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 167kVA

Brand: Acme Electric

Catalog ID: TP530233S

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 167kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection
  • Optional weather shield - WSA5

Product details

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

TP530233S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

167

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

240 X 480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503001325

Winding Material

AL

Dimensions

Dimensions

35.5 in x 39.5 in x 45.6 in

Height

45.6 in

Length

35.5 in

Weight

1050 lb

Width

39.5 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

240 X 480 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

1