Image of GP1210000S Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 10kVA
Image of GP1210000S Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 10kVA
Image of GP1210000S Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 10kVA

Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 10kVA

Brand: Acme Electric

Catalog ID: GP1210000S

Low Voltage Distribution Transformer - Single Phase, 277/480 - 208/277V, 10kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

Catalog Number

GP1210000S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

10

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

277/480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208/277 V

UL Insulation Class

180°C

UPC

047503001073

Winding Material

AL

Dimensions

Dimensions

10.84 in x 13.5 in x 15.19 in

Height

15.19 in

Length

10.84 in

Weight

125 lb

Width

13.5 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

277/480 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

6