Image of TP531203S Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 50kVA

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 50kVA

Brand: Acme Electric

Catalog ID: TP531203S

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 50kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection
  • Optional weather shield - WSA2

Product details

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

TP531203S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

50

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

600

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503204337

Winding Material

AL

Dimensions

Dimensions

22.37 in x 28.15 in x 29.9 in

Height

29.9 in

Length

22.37 in

Weight

340 lb

Width

28.15 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

600 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 2

UL Standard

UL 506