Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 7.5kVA
Image of T2536151S Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 7.5kVA

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 7.5kVA

Brand: Acme Electric

Catalog ID: T2536151S

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 7.5kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

BNFC Taps

2

Catalog Number

T2536151S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

7.5

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

600

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503084502

Winding Material

AL

Dimensions

Dimensions

10.84 in x 13.5 in x 15.19 in

Height

15.19 in

Length

10.84 in

Weight

115 lb

Width

13.5 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

7.5

Primary Voltage

600 V

Primary Voltage

600

Secondary Voltage

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

6