Low Voltage Distribution Transformer - Three Phase, 208Δ - 480Y/277V , 300kVA
Image of T3300K0034B Low Voltage Distribution Transformer - Three Phase, 208Δ - 480Y/277V , 300kVA

Low Voltage Distribution Transformer - Three Phase, 208Δ - 480Y/277V , 300kVA

Brand: Acme Electric

Catalog ID: T3300K0034B

Low Voltage Distribution Transformer - Three Phase, 208Δ - 480Y/277V , 300kVA

Quiet operation with sound levels below NEMA standards

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

T3300K0034B

Construction

Ventilated

kVA

300

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage - Winding

208Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage - Winding

480Y/277 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503094693

Winding Material

AL

Dimensions

Dimensions

35.5 in x 39.5 in x 45.6 in

Height

45.6 in

Length

35.5 in

Weight

1550 lb

Width

39.5 in

Electrical Ratings

Efficiency

99.02%

Frequency Rating

60 Hz

kVA

300

Primary Voltage

208D V

Primary Voltage - Winding

208Δ

Secondary Voltage - Winding

480Y/277 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Logistics

Carton Quantity

1

Pallet Quantity

1