Low Voltage Distribution Transformer - Three Phase, 440Δ - 220Y/127V, 50kVA
75kVA Transformer

Low Voltage Distribution Transformer - Three Phase, 440Δ - 220Y/127V, 50kVA

Brand: Acme Electric

Catalog ID: TF220505S

Low Voltage Distribution Transformer - Three Phase, 440Δ - 220Y/127V, 50kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection
  • Optional weather shield - WSA2

General

BNFC Taps

2

Catalog Number

TF220505S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

50

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage - Winding

440Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage - Winding

220Y/127 V

Taps % Steps

5.0%

UL Insulation Class

220°C

UPC

047503090138

Winding Material

AL

Dimensions

Dimensions

22.37 in x 28.15 in x 29.41 in

Height

29.41 in

Length

22.37 in

Weight

437 lb

Width

28.15 in

Electrical Ratings

Frequency Rating

50 Hz

kVA

50

Primary Voltage

440D V

Primary Voltage - Winding

440Δ

Secondary Voltage - Winding

220Y/127 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

Electrostatic Shield

Shielded